Axygen® 200 µL Pipet Tips, Wide-Bore, Hinged Racks, Clear, Nonsterile, 96 Tips/Rack,10 Racks/Pack,5 Packs/Case
Product NumberT-205-WB-C-R
Axygen® Universal Tips are designed to fit a wide variety of single and multi-channel pipettors. These polypropylene tips are RNase-/DNase-free and nonpyrogenic. They are available in Maxymum Recovery, beveled, nonsterile, sterile, non-filtered, and other features for specialized applications. Flexible walls and a series of internal sealing rings ensure a secure fit with less force required to load and eject.
(This is the suggested replacement for T-205-WB-C-L-R)
- RNase-/DNase-free
- Nonpyrogenic
- Wide-Bore
- Compatible with Eppendorf® pipettors
- Eppendorf® is a registered trademark of Eppendorf SE.
$381.73 per case
Added to Your Shopping Cart
Out of Stock
Details
| Product Number | T-205-WB-C-R |
| Qty./Pk | 960 / Pk |
| Qty./Cs | 4800 / Cs |
| Brand | Axygen® |
| Packaging Format | 96 Tips/Rack, 10 Racks/Pk, 5 Packs/Cs |
| Capacity | 200 µL |
| Volume Range | 1 - 200 µL |
| Sterile | No |
| Color | Clear |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.25825097
- Quality Certificate - Lot No.25425097
- Quality Certificate - Lot No.19525097
- Quality Certificate - Lot No.16225097
- Quality Certificate - Lot No.06425097
- Quality Certificate - Lot No.05925097
- Quality Certificate - Lot No.00325097
- Quality Certificate - Lot No.35524097
- Quality Certificate - Lot No.31024097
- Quality Certificate - Lot No.24824097