text.skipToContent text.skipToNavigation

Axygen® 200 µL Pipet Tips, Wide-Bore, Hinged Racks, Clear, Sterile, 96 Tips/Rack,10 Racks/Pack,5 Packs/Case

Product NumberT-205-WB-C-R-S

E-mail

Axygen® Universal Tips are designed to fit a wide variety of single and multi-channel pipettors. These polypropylene tips are nonpyrogenic and RNase-/DNase-free. They are available in Maxymum Recovery, beveled, nonsterile, sterile, non-filtered, and other features for specialized applications. Flexible walls and a series of internal sealing rings ensure a secure fit with less force required to load and eject.
(This is the suggested replacement for T-205-WB-C-L-R-S)

  • These polypropylene tips are RNase-/DNase-free.
  • Nonpyrogenic
  • Wide-Bore
  • Sterile
  • Compatible with Eppendorf® pipettors
  • Eppendorf® is a registered trademark of Eppendorf SE.


Less than 10 in Stock

Details
Product Number   T-205-WB-C-R-S
Qty./Pk   960 / Pk  
Qty./Cs   4800 / Cs  
Brand   Axygen®  
Packaging Format   96 Tips/Rack, 10 Racks/Pk, 5 Packs/Cs  
Capacity   200 µL  
Volume Range   1 - 200 µL  
Sterile   Yes  
Color   Clear  
Specifications Documents