Axygen® 300 µL Universal Fit Pipette Tips, Fine-Point, Non-Filtered, Clear, Bulk Pack
Product NumberT-350-C
This item will be discontinued in mid 2026. Suggested Replacement: PT-350-C.
Axygen® Universal Tips are designed to fit a wide variety of single and multi-channel pipettors. These polypropylene tips are nonpyrogenic and RNase-/DNase-free. They are available in Maxymum Recovery, beveled, nonsterile, sterile, non-filtered, and other features for specialized applications. Flexible walls and a series of internal sealing rings ensure a secure fit with less force required to load and eject.
- These polypropylene tips are RNase-/DNase-free.
- Nonpyrogenic
- Fine-Point
- Compatible with Eppendorf® pipettors
- Eppendorf® is a registered trademark of Eppendorf SE.
$349.81 per case
Added to Your Shopping Cart
Less than 10 in Stock
Details
| Product Number | T-350-C |
| Qty./Pk | 1000 / Pk |
| Qty./Cs | 10000 / Cs |
| Brand | Axygen® |
| Packaging Format | 1,000 Tips/Pk, 10 Packs/Cs |
| Capacity | 300 µL |
| Volume Range | 1 - 300 µL |
| Sterile | No |
| Color | Clear |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.02526376
- Quality Certificate - Lot No.02026376
- Quality Certificate - Lot No.01426376
- Quality Certificate - Lot No.00826376
- Quality Certificate - Lot No.00426376
- Quality Certificate - Lot No.36025376
- Quality Certificate - Lot No.35225376
- Quality Certificate - Lot No.34425376
- Quality Certificate - Lot No.33525376
- Quality Certificate - Lot No.32525376
- Quality Certificate - Lot No.31825376
- Quality Certificate - Lot No.31125376
- Quality Certificate - Lot No.30825537
- Quality Certificate - Lot No.30525376
- Quality Certificate - Lot No.29725376
- Quality Certificate - Lot No.29225537
- Quality Certificate - Lot No.28725376
- Quality Certificate - Lot No.26125376