Axygen® 10 µL Microvolume, Gilson-Style P2/P10 Filter Tips, Clear, Nonsterile, Bulk Pack, 1000 Tips/Pack, 10 Packs/Case
Product NumberTF-300
            Axygen® Filter Barrier tips are ideal for DNA amplification and microbiological applications where trace contamination can completely invalidate results. The filter prevents cross-contamination from sample to sample by creating a physical barrier in the tip to inhibit and block aerosols. Every polyethylene filter, free from DNA inhibitors, is inserted into the tip robotically to ensure freedom from nuclease contamination. They are packaged in sealed-bottom racks with lids to prevent contamination and are available in sterilized form.
- RNase-/DNase-free
 - Nonpyrogenic
 
								Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
							Learn More
						Bulk handheld tips use on average 89% less resin than their pre-racked alternatives.
$1,038.16 per case
	Added to Your Shopping Cart
  
Out of Stock
   Details
| Product Number | TF-300 | 
| Qty./Pk | 1000 / Pk | 
| Qty./Cs | 10000 / Cs | 
| Brand | Axygen® | 
| Packaging Format | 1,000 Tips/Pk, 10 Packs/Cs | 
| Capacity | 10 µL | 
| Volume Range | 0.5 - 10 µL | 
| Application | Diagnostics | 
| Filter | Yes | 
| Sterile | No | 
| Autoclavable | No | 
| Product Material | Polypropylene | 
| Color | Clear | 
Specifications Documents