text.skipToContent text.skipToNavigation

Axygen® 50 µL Maxymum Recovery® Universal Fit Filter Tips, Clear, Sterile, Rack Pack, 96 Tips/Rack, 10 Racks/Pack,5 Packs/Case

Product NumberTF-50-L-R-S

E-mail

Axygen® Filter Barrier tips are ideal for DNA amplification and microbiological applications where trace contamination can completely invalidate results. The filter prevents cross-contamination from sample to sample by creating a physical barrier in the tip to inhibit and block aerosols. Every polyethylene filter, free from DNA inhibitors, is inserted into the tip robotically to ensure freedom from nuclease contamination. They are packaged in sealed-bottom racks with lids to prevent contamination and are available in sterilized form.

  • RNase-/DNase-free
  • Nonpyrogenic
  • Maxymum Recovery technology for ultra-low retention and high yield
  • Sterile


$717.51 per case

Details
Product Number   TF-50-L-R-S
Qty./Pk   960 / Pk  
Qty./Cs   4800 / Cs  
Brand   Axygen®  
Packaging Format   96 Tips/Rack, 10 Racks/Pk, 5 Packs/Cs  
Capacity   50 µL  
Volume Range   0.5 - 50 µL  
Filter   Yes  
Sterile   Yes  
Autoclavable   No  
颜色   透明  
Specifications Documents