Axygen® HybridRack™ Pipet Tip, 1000 µL, Extended Length, Racked, Sterile
Product NumberER-1000XT-R-S
Axygen HybridRack Tips are supplied in sustainable paperboard racks that help reduce the amount of plastic used in each case by about 70%. Each case is sterilized, and each rack is individually sealed. The universal fit 1000 µL tip is extended length to easily reach the bottom of deep well plates or 50 mL tubes and features graduation lines at 200 µL, 500 µL, and 1000 µL.
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
HybridRack uses on average 70% less resin than standard industry tip racks.
$518.21 per case
Added to Your Shopping Cart
Out of Stock
Details
| Product Number | ER-1000XT-R-S |
| Qty./Pk | 960 / Pk |
| Qty./Cs | 4800 / Cs |
| Brand | Axygen® |
| Packaging | HybridRack |
| Packaging Format | 960 Tips/Pk, 5 Packs/Cs |
| Tip Format | 96 Tips/Rack |
| Capacity | 1250 µL |
| Maximum Volume Capacity | 1250 µL |
| Volume Range | 50 µL - 1250 µL |
| Application | Diagnostics |
| Filter | No |
| Sterile | Yes |
| Sterile Details | 10⁻³ |
| Autoclavable | No |
| Product Material | Polypropylene |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.20625000
- Quality Certificate - Lot No.01025000
- Quality Certificate - Lot No.00825000
- Quality Certificate - Lot No.31724000
- Quality Certificate - Lot No.28624000
- Quality Certificate - Lot No.25724000
- Quality Certificate - Lot No.23224000
- Quality Certificate - Lot No.22124000
- Quality Certificate - Lot No.21924000
- Quality Certificate - Lot No.16224000