text.skipToContent text.skipToNavigation

Axygen® HybridRack™ Pipet Tip, 100 µL, Filtered, Maxymum Recovery Surface, Racked, Sterile

Product NumberERF-100-L-R-S

E-mail

Axygen HybridRack Tips are supplied in sustainable paperboard racks that help reduce the amount of plastic used in each case by about 70%. Each case is sterilized, and each rack is individually sealed. The universal fit 100 µL tip features a fine point design with graduations at 10 µL, 50 µL, and 100 µL.

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines

Learn More

HybridRack uses on average 70% less resin than standard industry tip racks.



$722.26 per case

Out of Stock

You might also be interested in
Axygen® MultiRack Pipet Tip System
Axygen® Axypet® Pro Single- and Multi-channel Pipettors
Details
Product Number   ERF-100-L-R-S
Qty./Pk   960 / Pk  
Qty./Cs   4800 / Cs  
Brand   Axygen®  
Packaging   HybridRack  
Packaging Format   960 Tips/Pk, 5 Packs/Cs  
Tip Format   96 Tips/Rack  
Capacity   100 µL  
Maximum Volume Capacity   100 µL  
Volume Range   1 µL - 100 µL  
Application   Diagnostics  
Filter   Yes  
Filter Material   Polyethylene  
Sterile   Yes  
Sterile Details   10⁻³  
Surface Category   Maxymum Recovery  
Autoclavable   No  
Product Material   Polypropylene  
Specifications Documents
Compatible Accessories
Axygen® MultiRack Pipet Tip System, Empty Racks for 10 µL Extended Length, 200 µL, 200  µL NX, 300 µL