Axygen® HybridRack™ Pipet Tip, 20 µL, Filtered, Racked, Sterile
Product NumberERF-20-R-S
Axygen HybridRack Tips are supplied in sustainable paperboard racks that help reduce the amount of plastic used in each case by about 70%. Each case is sterilized, and each rack is individually sealed. The universal fit 20 µL tip features a fine point delivery system with graduations at 10 µL.
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
HybridRack uses on average 70% less resin than standard industry tip racks.
$608.83 per case
Added to Your Shopping Cart
Out of Stock
Details
| Product Number | ERF-20-R-S |
| Qty./Pk | 960 / Pk |
| Qty./Cs | 4800 / Cs |
| Brand | Axygen® |
| Packaging | HybridRack |
| Packaging Format | 960 Tips/Pk, 5 Packs/Cs |
| Tip Format | 96 Tips/Rack |
| Capacity | 20 µL |
| Maximum Volume Capacity | 20 µL |
| Volume Range | 1 µL - 20 µL |
| Application | Diagnostics |
| Filter | Yes |
| Filter Material | Polyethylene |
| Sterile | Yes |
| Sterile Details | 10⁻³ |
| Autoclavable | No |
| Product Material | Polypropylene |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.16325000
- Quality Certificate - Lot No.09825000
- Quality Certificate - Lot No.07125000
- Quality Certificate - Lot No.00925000
- Quality Certificate - Lot No.00325000
- Quality Certificate - Lot No.29724000
- Quality Certificate - Lot No.26324000
- Quality Certificate - Lot No.25524000
- Quality Certificate - Lot No.25324000
- Quality Certificate - Lot No.24124000
- Quality Certificate - Lot No.16924000
- Quality Certificate - Lot No.15024000
- Quality Certificate - Lot No.14924000