Axygen® 10 µL Pipet Tips, Non-Filtered, Clear, Bulk Pack, 1000 Tips/Pack, 20 Packs/Case
Product NumberT-300
Axygen® Universal Tips are designed to fit a wide variety of single and multi-channel pipettors, compatible with most popular brands of pipettors. These polypropylene tips are nonpyrogenic and RNase-/DNase-free. They are available in Maxymum Recovery, beveled, nonsterile, sterile, non-filtered, and other features for specialized applications. Flexible walls and a series of internal sealing rings ensure a secure fit with less force required to load and eject.
- These polypropylene tips are RNase-/DNase-free.
- Nonpyrogenic
- Microvolume
- Compatible with Eppendorf® pipettors
- Eppendorf® is a registered trademark of Eppendorf SE.
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
Bulk handheld tips use on average 87% less resin than their pre-racked alternatives.
$650.98 per case
Added to Your Shopping Cart
Less than 10 in Stock
Details
| Product Number | T-300 |
| Qty./Pk | 1000 / Pk |
| Qty./Cs | 20000 / Cs |
| Brand | Axygen® |
| Packaging Format | 1,000 Tips/Pk, 20 Packs/Cs |
| Capacity | 10 µL |
| Volume Range | 0.5 - 10 µL |
| Filter | No |
| Sterile | No |
| Autoclavable | Yes |
| Color | Clear |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.03226961
- Quality Certificate - Lot No.02526961
- Quality Certificate - Lot No.01926961
- Quality Certificate - Lot No.01426961
- Quality Certificate - Lot No.00826961
- Quality Certificate - Lot No.36225961
- Quality Certificate - Lot No.35825391
- Quality Certificate - Lot No.35625961
- Quality Certificate - Lot No.35125326
- Quality Certificate - Lot No.34925326
- Quality Certificate - Lot No.34625961
- Quality Certificate - Lot No.34425326
- Quality Certificate - Lot No.34225931
- Quality Certificate - Lot No.34025961
- Quality Certificate - Lot No.34025391
- Quality Certificate - Lot No.33925326
- Quality Certificate - Lot No.33525961