Axygen® 10 µL Maxymum Recovery® Microvolume Pipet Tips, Non-Filtered, Clear, Rack Pack
Product NumberT-300-L-R
Axygen® Universal Tips are designed to fit a wide variety of single and multi-channel pipettors, compatible with most popular brands of pipettors. These polypropylene tips are nonpyrogenic and RNase-/DNase-free. They are available in Maxymum Recovery, beveled, nonsterile, sterile, non-filtered, and other features for specialized applications. Flexible walls and a series of internal sealing rings ensure a secure fit with less force required to load and eject.
- These polypropylene tips are RNase-/DNase-free.
- Nonpyrogenic
- Microvolume
- Maxymum Recovery technology for ultra-low retention and high yield
- Compatible with Eppendorf® pipettors
- Eppendorf® is a registered trademark of Eppendorf SE.
$416.15 per case
Added to Your Shopping Cart
Out of Stock
Details
| Product Number | T-300-L-R |
| Qty./Pk | 960 / Pk |
| Qty./Cs | 4800 / Cs |
| Brand | Axygen® |
| Packaging Format | 96 Tips/Rack, 10 Racks/Pk, 5 Packs/Cs |
| Capacity | 10 µL |
| Volume Range | 0.5 - 10 µL |
| Filter | No |
| Sterile | No |
| Autoclavable | Yes |
| Color | Clear |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.36225001
- Quality Certificate - Lot No.32825001
- Quality Certificate - Lot No.30225001
- Quality Certificate - Lot No.27125001
- Quality Certificate - Lot No.24225001
- Quality Certificate - Lot No.22925294
- Quality Certificate - Lot No.21325001
- Quality Certificate - Lot No.20225326
- Quality Certificate - Lot No.04425326
- Quality Certificate - Lot No.36124001
- Quality Certificate - Lot No.35224001
- Quality Certificate - Lot No.30424001