Axygen® 20 µL Ultra Micro Pipet Tips, Non-Filtered, Clear, Bulk Pack, 1000 Tips/Pack, 20 Packs/Case
产品编号T-400

Axygen® Universal Tips are designed to fit a wide variety of single and multi-channel pipettors, compatible with most popular brands of pipettors. These polypropylene tips are nonpyrogenic and RNase-/DNase-free. They are available in Maxymum Recovery, beveled, nonsterile, sterile, non-filtered, and other features for specialized applications. Flexible walls and a series of internal sealing rings ensure a secure fit with less force required to load and eject.
- RNase-/DNase-free
- Nonpyrogenic
- Maxymum Recovery technology for ultra-low retention
- Compatible with Eppendorf® pipettors
- Eppendorf® is a registered trademark of Eppendorf SE.
已添加至购物车
详情
产品编号 | T-400 |
数量/包 | 1000 /包 |
数量/箱 | 20000 /箱 |
品牌 | Axygen® |
包装规格 | 1,000支吸头/包,20包/箱 |
容量 | 20 µL |
容积范围 | 0.5 - 20 µL |
无菌 | 否 |
颜色 | 透明 |
产品规格文件