text.skipToContent text.skipToNavigation

Axygen® 10 µL Maxymum Recovery® Microvolume Pipet Tips, Non-Filtered, Clear, Long Length, Bulk Pack

Product NumberTXL-10-L

E-mail

Axygen® Universal Tips are designed to fit a wide variety of single and multi-channel pipettors, compatible with most popular brands of pipettors. These polypropylene tips are nonpyrogenic and RNase-/DNase-free. They are available in Maxymum Recovery, beveled, nonsterile, sterile, non-filtered, and other features for specialized applications. Flexible walls and a series of internal sealing rings ensure a secure fit with less force required to load and eject.

  • These polypropylene tips are RNase-/DNase-free.
  • Nonpyrogenic
  • Microvolume
  • Maxymum Recovery technology for ultra-low retention and high yield
  • Compatible with Eppendorf® pipettors
  • Eppendorf® is a registered trademark of Eppendorf SE.


$699.00 per case

Details
Product Number   TXL-10-L
Qty./Pk   1000 / Pk  
Qty./Cs   20000 / Cs  
Brand   Axygen®  
Packaging Format   1,000 Tips/Pk, 20 Packs/Cs  
Capacity   10 µL  
Volume Range   0.1 - 10 µL  
Filter   No  
无菌   否  
可高压灭菌   是  
カラー   クリア  
Specifications Documents