Axygen® 20 µL Maxymum Recovery® Ultra Micro Pipette Tips, Non-Filtered,Clear,RackPack,96 Tips/Rack,10 Racks/Pack,5 Packs/Case
Product NumberT-400-L-R
Axygen Universal Tips are designed to fit a wide variety of single and multi-channel pipettors, compatible with most popular brands of pipettors. These polypropylene tips are RNase-/DNase-free and nonpyrogenic. They are available in Maxymum Recovery, beveled, nonsterile, sterile, non-filtered, and other features for specialized applications. Flexible walls and a series of internal sealing rings ensure a secure fit with less force required to load and eject.
- RNase-/DNase-free
- Nonpyrogenic
- Maxymum Recovery technology for ultra-low retention and high yield
- Compatible with Eppendorf® pipettors
- Eppendorf® is a registered trademark of Eppendorf SE
368,83 € per case
Added to Your Shopping Cart
Out of Stock
Details
| Product Number | T-400-L-R |
| Qty./Pk | 960 / Pk |
| Qty./Cs | 4800 / Cs |
| Brand | Axygen® |
| Packaging Format | 96 Tips/Rack, 10 Racks/Pk, 5 Packs/Cs |
| Capacity | 20 µL |
| Volume Range | 0,5 - 20 µL |
| Filter | No |
| Sterile | Non |
| Autoclavable | Yes |
| Color | Clear |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.24026001
- Quality Certificate - Lot No.01726078
- Quality Certificate - Lot No.29425001
- Quality Certificate - Lot No.28125078
- Quality Certificate - Lot No.26925001
- Quality Certificate - Lot No.00525001
- Quality Certificate - Lot No.34424001
- Quality Certificate - Lot No.02924001
- Quality Certificate - Lot No.22123001
- Quality Certificate - Lot No.03123536
- Quality Certificate - Lot No.03023536