text.skipToContent text.skipToNavigation

Axygen® 200 µL LTS Compatible Pipet Tip, Filtered, HybridRack™, Sterile

Product NumberLTFER-200-R-S

E-mail

The Axygen LTS compatible tips are ergonomically designed to reduce discomfort and optimized to work with Rainin LiteTouch Pipettors, all with the quality you have come to expect from Corning. The tips offer comfort you can feel with a reduction of force required to seal and eject, enabling a streamlined experience from aspiration to dispensing. Avoid slamming with excessive force on the pipettor for a proper seal, eliminate the struggle to eject tips, and minimize sore hands and wrists after extensive pipetting. Tips are offered in a variety of packaging formats; racked, racked/filtered, tip station, reload stacks, and our more sustainable solution: Axygen HybridRack™ Pipet Tips. Axygen LTS compatible tips are manufactured in the USA and meet ISO standards. All tips are certified RNase-/DNase-free, Human gDNA-, PCR-inhibition-free, and nonpyrogenic.


Features:

  • Flexible sealing area optimized to work with LTS pipettors enables less force to be used during pipetting
  • Graduation lines for quick accuracy checks
  • Fine point design for crisp sample dispensing
  • Ultra Clear USP Class VI resin
  • Non-sterile product is autoclavable at 122°C for 15 minutes 

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines

Learn More

HybridRack uses on average 70% less resin than standard industry tip racks.


$608.83 per case

Out of Stock

You might also be interested in
Axygen® HybridRack™ Pipet Tip, 200 µL, NX Filtered, Racked, Sterile
Axygen® MultiRack Pipet Tip, 200 µL, NX Filtered, Racked, Sterile
Details
Product Number   LTFER-200-R-S
Qty./Pk   960 / Pk  
Qty./Cs   4800 / Cs  
Brand   Axygen®  
Tip Feature   LTS compatible, Graduated, Sterile, HybridRack packaging  
Packaging   HybridRack  
Packaging Configuration   96 Tips/Rack; 10 Racks/Pack; 5 Packs/Case  
Packaging Format   960 Tips/Pk, 5 Packs/Cs  
Tip Format   96 Tips/Rack  
Capacity   200 µL  
Maximum Volume Capacity   200 µL  
Volume Range   1 - 200  
Filter   Yes  
Filter Material   Polyethylene  
Sterile   Yes  
Sterile Details   10⁻³  
Autoclavable   No  
Length   50.29 mm  
Product Material   Polypropylene  
Deck Color   Yellow  
Specifications Documents
Compatible Accessories
Axygen® MultiRack Pipet Tip System, Empty Racks for 10 µL Extended Length, 200 µL, 200  µL NX, 300 µL