Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

Corning® 100-1000 µL Filtered IsoTip™ Universal Fit Racked Pipet Tips (Fits All Popular Research-Grade Pipettors), Natural, Sterile, 10 Racks/Case, 1000 Tips/Case
Product Number4809

Learn More

Corning® filtered polypropylene IsoTip™ pipet tips feature an inert, hydrophobic bonded-fiber barrier that prevents aerosolized contaminants from coming in contact with air displacement pipettors. Please check our Technical Information Listing on our Pipet Tip Compatibility Guide for additional pipet tip fit information.
- Ideal for applications where avoidance of cross contamination is critical, such as DNA amplification and radioisotope handling.
- Graduated at the 250, 500 and 1,000 µL volumes
- Exceptional durability - all Corning® tip racks stand up to the demands of use with multichannel pipettors and withstand repeated autoclaving cycles
- Sterile and RNase-/ DNase-free and nonpyrogenic.

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$171.48 per case
In Stock
Product Number | 4809 |
Qty./Pk | 100 / Pk |
Qty./Cs | 1000 / Cs |
Brand | Corning® |
Tip Format | 100 Tips/Rack |
Capacity | 1000 µL |
Volume Range | 100 - 1000 µL |
Filter | Yes |
Sterile | Yes |
Autoclavable | No |
Color | Natural |
Feature | Disposable |
- Quality Certificate - Lot No.04125105
- Quality Certificate - Lot No.04125104
- Quality Certificate - Lot No.04125103
- Quality Certificate - Lot No.01525645
- Quality Certificate - Lot No.01525643
- Quality Certificate - Lot No.01525641
- Quality Certificate - Lot No.01525639
- Quality Certificate - Lot No.35224006
- Quality Certificate - Lot No.35224005
- Quality Certificate - Lot No.35124009
- Quality Certificate - Lot No.35124008
- Quality Certificate - Lot No.35024003
- Quality Certificate - Lot No.34924005
- Quality Certificate - Lot No.34824008
- Quality Certificate - Lot No.34824007
- Quality Certificate - Lot No.34724008
- Quality Certificate - Lot No.34624006
- Quality Certificate - Lot No.34624005
- Quality Certificate - Lot No.34524009
- Quality Certificate - Lot No.34524008
- Quality Certificate - Lot No.34424011
- Quality Certificate - Lot No.33524010
- Quality Certificate - Lot No.33524009
- Quality Certificate - Lot No.33424008
- Quality Certificate - Lot No.33324014
- Quality Certificate - Lot No.33224020
- Quality Certificate - Lot No.33124019
- Quality Certificate - Lot No.33024035
- Quality Certificate - Lot No.32824016
- Quality Certificate - Lot No.32724017