Corning® 1-30 µL Filtered IsoTip™ Universal Fit Racked Pipet Tips (Fits All Popular Research-Grade Pipettors), Natural, Sterile, 10 Racks/Case, 960 Tips/Case
Product Number4821
Corning® filtered polypropylene IsoTip™ pipet tips feature an inert, hydrophobic bonded-fiber barrier that prevents aerosolized contaminants from coming in contact with air displacement pipettors. Please check our Technical Information Listing on our Pipet Tip Compatibility Guide for additional pipet tip fit information.
- Ideal for applications where avoidance of cross contamination is critical, such as DNA amplification and radioisotope handling.
- Graduated at the 10, 50 and 100 µL volumes
- Exceptional durability - all Corning® tip racks stand up to the demands of use with multichannel pipettors and withstand repeated autoclaving cycles
- Sterile and RNase-/ DNase-free and nonpyrogenic.
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$167.24 per case
Added to Your Shopping Cart
In Stock
Details
| Product Number | 4821 |
| Qty./Pk | 96 / Pk |
| Qty./Cs | 960 / Cs |
| Brand | Corning® |
| Tip Format | 96 Tips/Rack |
| Capacity | 30 µL |
| Volume Range | 1 - 30 µL |
| Filter | Yes |
| Sterile | Yes |
| Autoclavable | No |
| Color | Natural |
| Feature | Disposable |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.26425002
- Quality Certificate - Lot No.26125002
- Quality Certificate - Lot No.24225005
- Quality Certificate - Lot No.23925006
- Quality Certificate - Lot No.16325020
- Quality Certificate - Lot No.16225017
- Quality Certificate - Lot No.16125025
- Quality Certificate - Lot No.16025098
- Quality Certificate - Lot No.14625025
- Quality Certificate - Lot No.04825129
- Quality Certificate - Lot No.04825128
- Quality Certificate - Lot No.04825127
- Quality Certificate - Lot No.04125119
- Quality Certificate - Lot No.04125118
- Quality Certificate - Lot No.04125117
- Quality Certificate - Lot No.04125116
- Quality Certificate - Lot No.27424002
- Quality Certificate - Lot No.27224012
- Quality Certificate - Lot No.27024009
- Quality Certificate - Lot No.26424013
- Quality Certificate - Lot No.26224023
- Quality Certificate - Lot No.26124071
- Quality Certificate - Lot No.17824058
- Quality Certificate - Lot No.16924062
- Quality Certificate - Lot No.15724032
- Quality Certificate - Lot No.15524043
- Quality Certificate - Lot No.02724023
- Quality Certificate - Lot No.02324032
- Quality Certificate - Lot No.33123031
- Quality Certificate - Lot No.32823001