text.skipToContent text.skipToNavigation

Corning® 1-200 µL Universal Fit Bulk Packed Pipette Tips, Natural, Nonsterile, 1000 Tips/Bag, 10,000 Tips/Case

Product Number4844

E-mail

Corning® Universal Fit bulk packed polypropylene pipette tips are designed to assure a reliable fit with all major brand pipettors. Please check our Technical Information Listing on our Pipette Tip Compatibility Guide for additional pipette tip fit information.

  • Graduated at the 10, 50 and 100 µL volumes
  • Beveled orifice helps ensure accurate fluid delivery
  • Nonsterile

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines

Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).

Bulk handheld tips use on average 95% less resin than their pre-racked alternatives.


$386.22 per case

Out of Stock

Details
Product Number   4844
Qty./Pk   1000 / Pk  
Qty./Cs   10000 / Cs  
Brand   Corning®  
Tip Format   Bulk pack  
Capacity   200 µL  
Volume Range   1 - 200 µL  
Filter   No  
Sterile   No  
Autoclavable   Yes  
Color   Natural  
Feature   Disposable  
Specifications Documents