Corning® DeckWorks 0.1 - 10 µL Low Binding Barrier Pipet Tips, Graduated, Hinged Racks, Natural, Sterile, Polypropylene, 96 Tips/Rack, 10 Racks/Pack, 4 Packs/Case
Product Number4135
Corning DeckWorks low binding barrier tips feature an inert, high-density polyethylene barrier to eliminate aerosol carryover contamination during critical pipetting procedures. DeckWorks low binding barrier tips will not trap liquids or inhibit PCR in the event of over pipetting.
This system is designed to allow you to maximize storage space and help reduce the production and waste of plastic materials. The pipet tips are made in a controlled molding environment to ensure accuracy and precision across all tip volumes. Medical grade resins and production excellence allow for full certification as:
- Nonpyrogenic
- Human DNA-free
- RNase-/DNase-free
- Sterility Assurance Level 10⁻³
$668.59 per case
Added to Your Shopping Cart
Less than 10 in Stock
Details
Product Number | 4135 |
Qty./Pk | 960 / Pk |
Qty./Cs | 3840 / Cs |
Brand | Corning® |
Tip Format | 960 Tips/Pack |
Capacity | 10 µL |
Volume Range | 0.1 - 10 µL |
Filter | Yes |
Sterile | Yes |
Autoclavable | No |
Color | Natural |
Feature | Disposable |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.32522000
- Quality Certificate - Lot No.32422000
- Quality Certificate - Lot No.32322000
- Quality Certificate - Lot No.32222000
- Quality Certificate - Lot No.32122000
- Quality Certificate - Lot No.32022000
- Quality Certificate - Lot No.31922000
- Quality Certificate - Lot No.30722000
- Quality Certificate - Lot No.30622000
- Quality Certificate - Lot No.30422000
- Quality Certificate - Lot No.29222000
- Quality Certificate - Lot No.28922000
- Quality Certificate - Lot No.28822000
- Quality Certificate - Lot No.28722000
- Quality Certificate - Lot No.28622000
- Quality Certificate - Lot No.28522000
- Quality Certificate - Lot No.28422000
- Quality Certificate - Lot No.28322000
- Quality Certificate - Lot No.28122000
- Quality Certificate - Lot No.28022000
- Quality Certificate - Lot No.27922000
- Quality Certificate - Lot No.27822000
- Quality Certificate - Lot No.27722000
- Quality Certificate - Lot No.27622000
- Quality Certificate - Lot No.27522000
- Quality Certificate - Lot No.27422000
- Quality Certificate - Lot No.27322000
- Quality Certificate - Lot No.23622000
- Quality Certificate - Lot No.23422000
- Quality Certificate - Lot No.23322000