text.skipToContent text.skipToNavigation

Corning® DeckWorks 1 - 300 µL Low Binding Pipet Tips, Graduated, Hinged Racks, Natural, Sterile, Polypropylene, 96 Tips/Rack, 10 Racks/Pack, 4 Packs/Case

产品编号4152

电子邮件


Corning DeckWorks low binding tips are available in 10 µL, 200 µL and 300 µL sizes. Proprietary low binding technology reduces surface tension on the interior wall of the tip. Leaching and/or subsequent sample degradation associated with silicone-based tips are eliminated. DeckWorks low binding tips are ideal for quantitative assays in which sample binding can significantly alter results. Specific applications include accurate and precise pipetting of expensive reagents, DNA, proteins and/or peptides.

This system is designed to allow you to maximize storage space and help reduce the production and waste of plastic materials. The pipet tips are made in a controlled molding environment to ensure accuracy and precision across all tip volumes. Medical grade resins and production excellence allow for full certification as:

  • Nonpyrogenic
  • Human DNA-free
  • RNase-/DNase-free



详情
产品编号   4152
数量/包   960 /包  
数量/箱   3840 /箱  
品牌   Corning®  
吸头规格   96支吸头/盒  
容量   300 µL  
容积范围   1 - 300 µL  
过滤器   没有  
无菌   是  
可高压灭菌   是  
Color   Natural  
Feature   Disposable  
产品规格文件