text.skipToContent text.skipToNavigation

Corning® DeckWorks 0.1 - 10 µL Pipette Tips, Graduated, Reload System, Natural, Nonsterile, Polypropylene, 96 Tips/Deck, 10 Decks/Pack, 4 Packs/Case

Product Number4125

E-mail

Corning DeckWorks reload systems are available in 10 µL, 200 µL, 300 µL and 1000 µL sizes and allow for convenient and economical reloading of durable Corning DeckWorks hinged racks. DeckWorks reload decks are packaged in transparent trays for easy tip identification, require no transfer devices, save space and minimize packaging waste. Nonsterile decks and racks are steam autoclavable.

This system is designed to allow you to maximize storage space and help reduce the production and waste of plastic materials. The pipette tips are made in a controlled molding environment to ensure accuracy and precision across all tip volumes. Medical grade resins and production excellence allow for full certification as:

  • Nonpyrogenic
  • Human DNA-free
  • RNase-/DNase-free

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines

Learn More

Reload tip systems use on average 56% less resin than their single-rack alternatives.


$249.84 per case

Less than 10 in Stock

Details
Product Number   4125
Qty./Pk   960 / Pk  
Qty./Cs   3840 / Cs  
Brand   Corning®  
Tip Format   96 Tips/Deck  
Capacity   10 µL  
Volume Range   0.1 - 10 µL  
Application   Diagnostics  
Filter   No  
Sterile   No  
Autoclavable   Yes  
Product Material   Polypropylene  
Color   Natural  
Feature   Disposable  
Specifications Documents