康宁三层袋装移液管安全且使用方便。这种独特的包装非常适合生产细胞的疫苗和药物工厂或其他洁净实验室。
- 三层袋装
- 每支移液管采用独立且易撕开的纸塑包装
- 无需喷洒酒精进行去污
- 无菌保证水平 (SAL) 为10⁻⁶
注:除无菌和包装外,三层袋装Stripettes移液管与标准Stripettes移液管拥有相同的产品声明和特性。
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
康宁三层袋装移液管安全且使用方便。这种独特的包装非常适合生产细胞的疫苗和药物工厂或其他洁净实验室。
注:除无菌和包装外,三层袋装Stripettes移液管与标准Stripettes移液管拥有相同的产品声明和特性。
| Product Number | Product Name | 数量/包 | 数量/箱 | 品牌 | Unit Size | ||
|---|---|---|---|---|---|---|---|
| 7000 | 100 mL Stripette™ 血清移液管,聚苯乙烯,独立纸塑包装,三层袋装,洁净室包装,无菌,10/袋,100/箱 | 10 /包 | 100 /箱 | Corning® | N/A | per case | |
| 7015 | 10 mL Stripette™ 血清移液管,聚苯乙烯,独立纸塑包装,三层袋装,洁净室包装,无菌,50/袋,200/箱 | 50 /包 | 200 /箱 | Corning® | N/A | per case | |
| 7016 | 25 mL Stripette™ 血清移液管,聚苯乙烯,独立纸塑包装,三层袋装,洁净室包装,无菌,25/袋,200/箱 | 25 /包 | 200 /箱 | Corning® | N/A | per case | |
| 7017 | 50 mL Stripette™ 血清移液管,聚苯乙烯,独立纸塑包装,三层袋装,洁净室包装,无菌,25/袋,100/箱 | 25 /包 | 100 /箱 | Corning® | N/A | per case | |
| 7041 | 1 mL Stripette™ Serological Pipets, Polystyrene, Individually Paper/Plastic Wrapped, Triple Bagged, Clean Room Pack Style, Sterile, 50/Bag, 1000/Case | N/A | per case | ||||
| 7042 | 2 mL Stripette™ Serological Pipets, Polystyrene, Individually Paper/Plastic Wrapped, Triple Bagged, Clean Room Pack Style, Sterile, 50/Bag, 1000/Case | N/A | per case | ||||
| 7045 | 5 mL Stripette™ 血清移液管,聚苯乙烯,独立纸塑包装,三层袋装,洁净室包装,无菌,50/袋,200/箱 | 50 /包 | 200 /箱 | Corning® | N/A | per case |