text.skipToContent text.skipToNavigation

Corning® Digital Stirring Hot Plates

E-mail

Corning digital hot plates, stirrers, and stirring hot plates are made with the same durability and quality Corning has been putting into Pyroceram® top products since 1964. All models include a Pyroceram top and a two-year warranty.

  • Twin display stirring hot plate shows both temperature and stirring speed on separate digital displays to ensure accuracy. Accuracy within ±2°C and stirring speeds at ±5% of the speed setting you choose
  • Digital displays indicate when set temperature and stirring speeds are reached
  • Safety indicators – power button and hot top indicators warn if unit is plugged in or is too hot to touch
  • Angled front panel and large knobs minimize damage from spills
  • PC-400D/410D/420D top plate size: 5 x 7 in. (12.7 x 17.8 cm)
  • PC-600D/610D/620D top plate size: 10 x 10 in. (25.4 x 25.4 cm)


Products

Product Number Product Name Qty./Pk Qty./Cs Brand Price Unit Size
6794-170S Corning® PC-170S Scholar Hotplate, 230V/50Hz, Chinese Power Cord   1 / Pk     1 / Cs     Corning®   N/A per case
Contact Customer Service
6795-420D Corning® 5 x 7 Inch Top PC-420D Stirring Hot Plate with Digital Displays, 120V/60Hz   1 / Pk     1 / Cs     Corning®   $801.93 per case
6796-420D Corning® 5 x 7 Inch Top PC-420D Stirring Hot Plate with Digital Displays, 230V/50Hz   1 / Pk     1 / Cs     Corning®   $801.93 per case
6796-620D Corning® 10 x 10 Inch Top PC-620D Stirring Hot Plate with Digital Displays, 230V/50Hz   1 / Pk     1 / Cs     Corning®   1.086,73 $ per case
6799-420D Corning® 5 x 7 Inch Top PC-420D Stirring Hot Plate with Digital Displays, 230V/50Hz, Chinese Plug   1 / Pk     1 / Cs     Corning®   N/A per case
Contact Customer Service
6799-620D Corning® 10 x 10 Inch Top PC-620D Stirring Hot Plate with Digital Displays, 230V/50Hz, Chinese Plug   1 / Pk     1 / Cs     Corning®   N/A per case
Contact Customer Service