Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
| Product Number | Product Name | Qty./Pk | Qty./Cs | Brand | Price | Unit Size | |
|---|---|---|---|---|---|---|---|
| 6780-FP | Corning® LSE™ Low Speed Orbital Shaker with Flat Platform, 120V, US Plug | 1 / Pk | 1 / Cs | Corning® | N/A | per case | |
| 6781-FP | Corning® LSE™ Low Speed Orbital Shaker with Flat Platform, 230V, EU Plug | N/A | per case | ||||
| 6782-FP | Corning® LSE™ Low Speed Orbital Shaker with Flat Platform, 230V, UK Plug | N/A | per case |