text.skipToContent text.skipToNavigation

Corning® 500 mL Cell Culture Grade Water Tested to USP Sterile Water for Injection Specifications

产品编号25-055-CV

电子邮件
技术优势: 适合各种需要较高无菌保证水平的应用 这种WFI (注射用水) 级水符合美国药典 (USP) 测试要求,可用于细胞和组织培养、实验室玻璃器皿和容器的清洁、设备处理、流程验证和纯化。 - 每个生产批次都附有完整的分析证书 - 采用行业最高标准生产,确保性能卓越符合WFI标准康宁培养基证书可从资源库获取。
Complete Certificate of Analysis available for each production lot, along with full formulation information Manufactured in a facility that complies with ISO 13485 certified quality system. This product is produced under high quality industry standards

This product is non-returnable. If you have any questions, please contact us immediately.


详情
产品编号   25-055-CV
数量/包   6 /包  
数量/箱   6 /箱  
品牌   Corning®  
储存   2°C to 30°C  
产品规格文件