Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 500 mL Graces Insect Basal Medium (Vaughn Mod.) [+] L-glutamine, [-] insect hemolymph
产品编号13-200-CV
with L-glutamine, without insect hemolymph
The insect cell culture medium was formulated to closely resemble insect hemolymph, a compound crucial to the function of the insect circulatory system. The basal medium, when properly supplemented, has been used to culture cells derived from a variety of insects including several species of lepidopterans as well as some dipterans. The medium is primarily used as a basal medium for the growth and maintenance of cell lines derived from lepidopterans.
Complete Certificate of Analysis available for each production lot, along with full formulation information Manufactured in a facility that complies with ISO 13485 certified quality system. This product is produced under high quality industry standards
Complete Certificate of Analysis available for each production lot, along with full formulation information Manufactured in a facility that complies with ISO 13485 certified quality system. This product is produced under high quality industry standards
This product is non-returnable. If you have any questions, please contact us immediately.
已添加至购物车
详情
| 产品编号 | 13-200-CV |
| 数量/包 | 6 /包 |
| 数量/箱 | 6 /箱 |
| 品牌 | Corning® |
| 重量 | 9 mg |
| 尺寸 | 500 mL |
| 储存 | 2°C to 8°C |
产品规格文件
可用的证书
- 质量证书 – 批号 15226007
- 质量证书 – 批号 00626016
- 质量证书 – 批号 09725016
- 质量证书 – 批号 03525020
- 质量证书 – 批号 09324017
- 质量证书 – 批号 26223016
- 质量证书 – 批号 15623008
- 质量证书 – 批号 07323008
- 质量证书 – 批号 16721005
- 质量证书 – 批号 05421015
- 质量证书 – 批号 29419014
- 质量证书 – 批号 26619007
- 质量证书 – 批号 17619003
- 质量证书 – 批号 05219004
- 质量证书 – 批号 05718009
- 质量证书 – 批号 33817010
- 质量证书 – 批号 28317001
- 质量证书 – 批号 01517007
- 质量证书 – 批号 22816008
- 质量证书 – 批号 35215007