text.skipToContent text.skipToNavigation

Corning® 100 mL Penicillin-Streptomycin Solution, 50x

Product Number30-001-CI

E-mail
For Customers in California only: WARNING Please refer to Safety Data Sheet (SDS) Section 15 for more information regarding California Proposition 65.
Technical Advantage: Effective against Gram-positive and Gram-negative bacteria This product is a mix of the antibiotics Penicillin (5,000 IU) and Streptomycin (5,000 μg/ mL) in a 50-fold working concentration. Penicillin (Penicillin G) works by inhibiting peptidoglycan synthesis, while Streptomycin inhibits protein synthesis. Penicillin-Streptomycin is effective against Gram-negative and Gram-positive bacteria. This antibiotic is recommended for use in cell culture media at 20 ml/L.
Complete Certificate of Analysis available for each production lot, along with full formulation information Manufactured in a facility that is FDA registered. This product is produced under high quality industry standards

This product is non-returnable. If you have any questions, please contact us immediately.


$137.46 per case

Out of Stock

Details
Product Number   30-001-CI
Qty./Pk   6 / Pk  
Qty./Cs   6 / Cs  
Brand   Corning®  
Storage   -25°C to -15°C  
Specifications Documents