text.skipToContent text.skipToNavigation

Corning® 100 g Streptomycin Sulfate, Powder

产品编号61-088-RM

电子邮件
For Customers in California only: WARNING Please refer to Safety Data Sheet (SDS) Section 15 for more information regarding California Proposition 65.

Streptomycin is an antibiotic which acts as a protein synthesis inhibitor.  This aminoglycoside acts by binding to the 30S ribocomal subunit, preventing protein production and leading to bacterial cell death.  Streptomycin is more effective against Gram-positive bacteria than Gram-negative and is offered in a powder form.

Complete Certificate of Analysis available for each production lot, along with full formulation information Manufactured in a facility that is FDA registered. This product is produced under high quality industry standards

This product is non-returnable. If you have any questions, please contact us immediately.


Contact Customer Service
详情
产品编号   61-088-RM
Qty./Pk   1 / Pk  
Qty./Cs   1 / Ea  
Brand   Corning®  
Weight   1 mg  
Storage   2°C to 8°C  
Storage Recommendation   2°C to 8°C  
产品规格文件