text.skipToContent text.skipToNavigation

Corning® 5 g Carbenicillin Disodium Salt, Powder

Product Number46-100-RG

E-mail


MW = 422.4 Technical Advantage:  Can be autoclaved, unlike ampicillin Carbenicillin is a form of penicillin and is often used in place of ampicillin because it maintains stability after being autoclaved.  Like ampicillin, carbenicillin interferes with cell-wall synthesis of actively growing cells.

Complete Certificate of Analysis available for each production lot, along with full formulation information Manufactured in a facility that is FDA registered. This product is produced under high quality industry standards

This product is non-returnable. If you have any questions, please contact us immediately.


$368.10 per each

Out of Stock

Details
Product Number   46-100-RG
Qty./Pk   1 / Pk  
Qty./Cs   1 / Ea  
Brand   Corning®  
Weight   5 g  
Storage   2°C to 8°C  
Specifications Documents