text.skipToContent text.skipToNavigation

Corning® 100 mL HAT (Hypoxanthine, Aminopterin, Thymidine), 50x

Product Number25-046-CI

E-mail
For Customers in California only: WARNING Please refer to Safety Data Sheet (SDS) Section 15 for more information regarding California Proposition 65.

仅适用于加利福尼亚州的客户:警告:请参阅安全技术说明书 (SDS) 第15部分或相应豁免函,了解有关加州第65号法案的更多信息。


Complete Certificate of Analysis available for each production lot, along with full formulation information Manufactured in a facility that complies with ISO 13485 certified quality system. This product is produced under high quality industry standards

This product is non-returnable. If you have any questions, please contact us immediately.


Details
Product Number   25-046-CI
数量/包   1 /包  
数量/箱   1 /每个  
品牌   Corning®  
重量   4 mg  
储存   -25°C to -15°C  
Specifications Documents