text.skipToContent text.skipToNavigation

Corning® 100 mL胰蛋白酶10x,2.5%胰蛋白酶溶于HBSS中,不含钙、镁、酚红,经过猪细小病毒检测

Product Number25-054-CI

E-mail
Trypsin is an enzymatic reagent that is used to release adherent cells from tissue culture plates for passaging.  This offering contains trypsin at a concentration of 2.5%, a tenfold concentration of a conventional working volume.
Complete Certificate of Analysis available for each production lot, along with full formulation information Manufactured in a facility that complies with ISO 13485 certified quality system. This product is produced under high quality industry standards

This product is non-returnable. If you have any questions, please contact us immediately.


Details
Product Number   25-054-CI
数量/包   6 /包  
数量/箱   6 /箱  
品牌   Corning®  
重量   7 mg  
储存   -25°C to -15°C  
Specifications Documents