Axygen® 96-well tips, 200µL, Clear, Filtered, Sterile
Product NumberVTF-205-R-S
(This is the suggested replacement for VTF-205-L-R-S)
Researchers are working diligently to gain greater insight and a better understanding of SARS-CoV-2 (COVID-19). It all starts with having the right tools for the job. Robotic tips are critical for the scientific discovery process when it comes to high throughput diagnostic workflows and research-based testing for COVID-19.
The new Axygen® Maxymum Recovery® tips have been developed to work with the Agilent/Velocity11 and MGI Tech automation systems, which can be enabled for the high throughput of magnetic beadbased RNA extraction of biological samples or pre-configured and qualified to automate high throughput pre-PCR samples.
Features and Benefits
- Tip format: 96 tips
- Tip volume range: Up to 250 µL
- Tip material: Clear polypropylene
- RNase-/DNase-/human gDNA-free
- Nonpyrogenic
- Available options:
- With or without aerosol-resistant filters
- Nonsterile or sterile
- Axygen Maxymum Recovery surface - Compatibility:
- Bravo automated liquid handling platform
- VPrep® vertical liquid handling pipetting station
- MGISP-960
- MGISP-100
This product is non-returnable. If you have any questions, please contact us immediately.
Out of Stock
| Product Number | VTF-205-R-S |
| Qty./Pk | 9600 / Pk |
| Qty./Cs | 4800 / Cs |
| Brand | Axygen® |
| Series | VT |
| Model | Bravo | MGISP |
| Tip Feature | Standard |
| Tip Shape | Round |
| Tip | Standard |
| Compatibility | Agilent Bravo and MGI Tech MGISP Automation Systems |
| Use With Model | MGI |
| Packaging | SBS Rack |
| Packaging Configuration | Standard |
| Packaging Format | 10 Racks/Pk, 5 Packs/Cs |
| Tip Format | 96 Tips/Rack |
| Pcs./Cs | 50 Racks/Case |
| Maximum Volume/Well | 200 µL |
| Filter | Yes |
| Filter Material | Polyethylene |
| Sterile | Yes |
| Surface Category | Standard |
| Autoclavable | No |