Axygen® 96-well tips, 250µL, Clear, Non-filtered, Sterile, SLAS Rack
产品编号FX-250-R-S
This is the suggested replacement for FX-250-L-R, FX-250-L-R-S, and EM-250-R-S.
The Axygen brand offers a comprehensive line of tips for Beckman Coulter® automation systems. These tips are manufactured to stringent specifications under strict process controls and assembled via automation to ensure consistent performance and quality. Tips are RNase-/DNase-free and nonpyrogenic. Available in nonsterile, sterile, non-filtered, filtered, wide-bore, fine point and extended length. Also available in Maxymum Recovery® to further improve accuracy and precision while reducing sample loss. Clear polypropylene tips are available in 96-well and 384-well format designed for Beckman Coulter® Biomek® FX, Biomek® NX, Biomek® 3000 and Multimek™ AP-96, SPAN-8, MP20, MP200 and AP-384 head.
- 250 µL Clear Tips
- 96 Tip format
- Clear Polypropylene
- RNase-/DNase-free
- Nonpyrogenic
- Sterile
- Compatibility: Beckman Coulter® Biomek® FX, Biomek® NX, Biomek® 3000 and Multimek™ AP-96, SPAN-8 and MP200 head
缺货
| 产品编号 | FX-250-R-S |
| Qty./Pk | 960 / Pk |
| Qty./Cs | 4800 / Cs |
| Brand | Axygen® |
| Series | FX |
| Model | Biomek |
| Tip Feature | Standard |
| Tip Shape | Round |
| Tip | Standard |
| Compatibility | Beckman Coulter |
| Use With Model | Beckman Coulter |
| Packaging | SBS Rack |
| Packaging Configuration | Single Rack |
| Packaging Format | 10 Racks/Pk, 5 Packs/Cs |
| Tip Format | 96 Tips/Rack |
| Pcs./Cs | 50 Racks/Case |
| Maximum Volume/Well | 250 µL |
| Application | Diagnostics |
| Filter | No |
| Sterile | Yes |
| Autoclavable | No |
| Color | Clear |
- 质量证书 – 批号 10626000
- 质量证书 – 批号 07926000
- 质量证书 – 批号 06326000
- 质量证书 – 批号 05626000
- 质量证书 – 批号 05126000
- 质量证书 – 批号 04226000
- 质量证书 – 批号 03526000
- 质量证书 – 批号 03026000
- 质量证书 – 批号 00926000
- 质量证书 – 批号 14825000
- 质量证书 – 批号 12925000
- 质量证书 – 批号 20624000
- 质量证书 – 批号 20524000
- 质量证书 – 批号 20424000
- 质量证书 – 批号 19224000
- 质量证书 – 批号 19124000
- 质量证书 – 批号 19024000
- 质量证书 – 批号 04624000
- 质量证书 – 批号 02324000
- 质量证书 – 批号 00424000
- 质量证书 – 批号 00324000
- 质量证书 – 批号 32023000
- 质量证书 – 批号 31923000
- 质量证书 – 批号 31323805
- 质量证书 – 批号 30923038
- 质量证书 – 批号 30823040
- 质量证书 – 批号 20823805
- 质量证书 – 批号 19923805
- 质量证书 – 批号 29022000
- 质量证书 – 批号 27122000