text.skipToContent text.skipToNavigation

Axygen® 384-well tips, 25µL, Clear, Filtered, Sterile, Fine Point, SLAS Rack

产品编号FXF-384-30FP-R-S

电子邮件

The Axygen brand offers a comprehensive line of tips for Beckman Coulter®, Dynamic Devices, Hamilton Starline and ProGroup Wellpro automation systems. These tips are manufactured to stringent specifications under strict process controls and assembled via automation to ensure consistent performance and quality. Tips are RNase-/DNase-free and nonpyrogenic. Available in nonsterile, sterile, non-filtered, filtered, wide-bore, fine point and extended length. Clear polypropylene tips are available in 96-well and 384-well format designed for Beckman Coulter® Biomek® FX, Biomek® NX, Biomek® 3000 and Multimek™ AP-96, SPAN-8, MP20, MP200 and AP-384 head, Dynamic Devices Oasis LM 384-Channel-Low Volume, Hamilton® Microlab® STAR, STARlet and STARplus 384 head and ProGroup Wellpro 3000-96/3000-384 head.

  • 25 µL Clear Tips
  • 384 Tip format
  • Clear Polypropylene
  • Fine Point
  • RNase-/DNase-free
  • Nonpyrogenic
  • With aerosol-resistant filters
  • Sterile
  • Compatibility: Beckman Coulter® Biomek® FX, Biomek® NX and Multimek™ AP-384 head, Dynamic Devices Oasis LM 384-Channel-Low Volume, Hamilton® Microlab® STAR, STARlet and STARplus 384 head, ProGroup Wellpro 3000-96/3000-384 head

康宁 EcoChoice™ 产品的生产、包装和/或分销均遵循美国政府联邦贸易委员会(FTC)的环保准则。

了解更多。

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


详情
产品编号   FXF-384-30FP-R-S
Qty./Pk   3840 / Pk  
Qty./Cs   19200 / Cs  
Brand   Axygen®  
Series   FX  
Model   Biomek  
吸头特性   Standard  
吸头形状   超细尖端  
吸头   Fine Point  
兼容性   Beckman Coulter   
结合模型使用   Beckman Coulter   
包装   符合SBS标准的盒  
包装配置   Single Rack  
包装规格   10盒/包,5包/箱  
吸头规格   384支吸头/盒  
件/箱   50 Racks/Case  
最大容量/孔   25 µL  
过滤器   是  
过滤器材料   聚乙烯  
无菌   是  
可高压灭菌   没有  
颜色   透明  
产品规格文件