text.skipToContent text.skipToNavigation

Axygen® Automation Tips for Hamilton CO-RE | Microlab® STAR™, STARlet, STARplus, Nimbus®

E-mail

  • Tip format: 96 tip
  • Tip volume range: 10 µL to 1,000 µL
  • Tip material: Conductive black or clear polypropylene
  • DNase-/RNase-/human gDNA-free
  • Nonpyrogenic
  • Available options:
    • With or without aerosol-resistant filters
    • Nonsterile or sterile
  • Compatible head: 8-channel, 96-probe
  • Rack format: ANSI/SLAS
  • Rack material: Polypropylene


Products

Product Number Product Name Qty./Pk Qty./Cs Brand Price Unit Size
HT-10-C-HTR-5 Axygen® 96-well tips, 10µL, Clear, Non-filtered, Non-sterile, Hanging tip rack (5-pack)   480 / Pk     5760 / Cs     Axygen®   $847.71 per case
HT-10-C-HTR-S-5 Axygen® 96-well tips, 10µL, Clear, Non-filtered, Sterile, Hanging tip rack (5-pack)   480 / Pk     5760 / Cs     Axygen®   N/A per case
HT-10-C-STK Axygen® 96-well tips, 10µL, Clear, Non-filtered, Non-sterile, Stacked Tip Rack N/A per case
HT-10-C-STK-S Axygen® 96-well tips, 10µL, Clear, Non-filtered, Sterile, Stacked Tip Rack N/A per case
HT-1000-C-HTR-5 Axygen® 96孔吸头,1000µL,透明,不带滤芯,非灭菌,悬挂式吸头盒 (5包) N/A per case
HT-1000-C-HTR-S-5 Axygen® 96孔吸头,1000µL,透明,不带滤芯,无菌,悬挂式吸头盒 (5包) N/A per case
HT-300-C-HTR-5 Axygen® 96孔吸头,300µL,透明,不带滤芯,非灭菌,悬挂式吸头盒 (5包) N/A per case
HT-300-C-HTR-S-5 Axygen® 96孔吸头,300µL,透明,不带滤芯,无菌,悬挂式吸头盒 (5包) N/A per case
HT-300-C-STK Axygen® 96-well tips, 300µL, Clear, Non-filtered, Non-sterile, Stacked Tip Rack N/A per case
HT-50-C-HTR-5 Axygen® 96孔吸头,50µL,透明,不带滤芯,非灭菌,悬挂式吸头盒 (5包) N/A per case
HT-50-C-STK Axygen® 96-well tips, 50µL, Clear, Non-filtered, Non-sterile, Stacked Tip Rack N/A per case
HTF-10-C-HTR-S-5 Axygen® 96孔吸头,10µL,透明,带滤芯,无菌,悬挂式吸头盒 (5包) N/A per case
HTF-300-C-HTR-S-5 Axygen® 96孔吸头,300µL,透明,带滤芯,无菌,悬挂式吸头盒 (5包) N/A per case
HTF-50-C-HTR-S-5 Axygen® 96-well tips, 50µL, Clear, Filtered, Sterile, Hanging Rack (5-packs)   480 / Pk     5760 / Cs     Axygen®   876,24 € per case