text.skipToContent text.skipToNavigation

Axygen® 自动化吸头,适用于PerkinElmer | MultiPROBE、Janus®

E-mail

  • 吸头规格:96吸头
  • 吸头容量范围:20 μL至1,000 μL
  • 吸头材质:透明聚丙烯
  • 不含RNase/DNase/人gDNA
  • 无热原
  • 可选择:
    - 带或不带防气溶胶滤芯
    - 非无菌或无菌
  • 适配头:Variospan 1、4、8、P235
  • 吸头盒规格:ANSI/SLAS
  • 吸头盒材质:聚丙烯
  • 1 mL吸头盒规格:非ANSI标准悬挂式吸头盒
  • 吸头盒材质:聚碳酸酯


Products

Product Number Product Name Qty./Pk Qty./Cs Brand Unit Size
RRF-175-C-R-S Axygen® 96-well tips, 175µL, Clear, Filtered, Sterile, SLAS Rack   960 / Pk     4800 / Cs     Axygen®   N/A per case
RRF-175-CBK-R-S Axygen® 96孔吸头,175µL,液位感测,带滤芯,无菌,SLAS标准吸头盒 N/A per case
RRF-25-C-R-S Axygen® 96-well tips, 25µL, Clear, Filtered, Sterile, SLAS Rack   960 / Pk     4800 / Cs     Axygen®   N/A per case
RRF-25-CBK-R-S Axygen® 96-well tips, 25µL, Liquid Level Sensing, Filtered, Sterile, SLAS Rack   960 / Pk     4800 / Cs     Axygen®   N/A per case
RRP-20-C-R Axygen® 96孔吸头,20µL,透明,不带滤芯,非灭菌,SLAS标准吸头盒 N/A per case
RRP-200-C-R-S Axygen® 96孔吸头,200µL,透明,不带滤芯,无菌,SLAS标准吸头盒 N/A per case
RRP-200-CBK-R Axygen® 96孔吸头,200µL,液位感测,不带滤芯,非灭菌,SLAS标准吸头盒 N/A per case
RRP-50-C-R Axygen® 96孔吸头,50µL,透明,不带滤芯,非灭菌,SLAS标准吸头盒 N/A per case
RRP-50-CBK-R Axygen® 96孔吸头,50µL,液位感测,不带滤芯,非灭菌,SLAS标准吸头盒 N/A per case