text.skipToContent text.skipToNavigation

Axygen® 96孔吸头,200µL,透明,不带滤芯,无菌,SLAS标准吸头盒

Product NumberEV-200-R-S

E-mail

Axygen® 吸头品种齐全,可用于Tecan® Freedom Eva®、TeMo和Aquarius、Zymark®/Caliper、Biotek® 及Dynamic Devices自动化系统。其生产遵循严格的流程控制,符合严苛的规格要求,并通过自动化组装,可确保具有一致的性能和质量。不含RNase/DNase且无热原,提供非灭菌、无菌、不带滤芯、带滤芯和宽口规格。透明聚丙烯吸头可提供96孔形式,适用于Tecan® Freedom Eva®、TeMo和Aquarius MCA96移液头、Zymark®/Caliper RapidPlate®、SciClone® 和Zephyr® HV96移液头、Biotek® Precision™ 和Precision XS 8或12移液头、Dynamic Devices Oasis LM 8/96-Channel-Standard Vol和96-Ch.-Low Vol移液头。

  • 200 µL透明吸头
  • 96吸头形式
  • 透明聚丙烯
  • 不含RNase/DNase
  • 无热原
  • 无菌
  • 兼容性:Tecan® Freedom Eva®、TeMo和Aquarius MCA96移液头、Zymark®/Caliper RapidPlate®、SciClone® 和Zephyr® HV96移液头、Biotek® Precision™ 和Precision XS 8或12移液头、Dynamic Devices Oasis LM 8/96-Channel-Standard Vol、96-Ch.-Low Vol移液头


  • Details
    Product Number   EV-200-R-S
    Qty./Pk   960 / Pk  
    Qty./Cs   4800 / Cs  
    Brand   Axygen®  
    Series   EV  
    Model   Freedom EVO  
    Tip Feature   Standard  
    Tip Shape   Round  
    Tip   Standard  
    Compatibility   Tecan® Freedom Evo®, TeMo and Aquarius with MCA96 head , Zymark®/Caliper RapidPlate®, SciClone® and Zephyr® with HV96 head , Biotek® Precision™ and Precision XS 8 or 12 head , Dynamic Devices Oasis LM 8/96-Channel-Standard Vol, 96-Ch.-Low Vol head   
    Use With Model   Tecan   
    Packaging   SBS Rack  
    Packaging Configuration   Single Rack  
    Packaging Format   10 Racks/Pk, 5 Packs/Cs  
    Tip Format   96 Tips/Rack  
    Pcs./Cs   50 Racks/Case  
    Maximum Volume/Well   200 µL  
    Application   Diagnostics  
    Filter   No  
    Sterile   Yes  
    Autoclavable   No  
    Color   Clear  
    Specifications Documents