Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

Axygen® 96-well tips, 100µL, Clear, Filtered, Sterile, SLAS Rack
Product NumberEVF-100-R-S

The Axygen brand offers a comprehensive line of tips for Tecan® Freedom Eva®, TeMo and Aquarius, Zymark®/Caliper, Biotek® and Dynamic Devices automation systems. These tips are manufactured to stringent specifications under strict process controls and assembled via automation to ensure consistent performance and quality. Tips are RNase-/DNase-free and nonpyrogenic. Available in nonsterile, sterile, non-filtered, filtered and wide-bore. Clear polypropylene tips are available in 96-well format designed for Tecan® Freedom Eva®, TeMo and Aquarius with MCA96 head, Zymark®/Caliper RapidPlate®, SciClone® and Zephyr® with HV96 head, Biotek® Precision™ and Precision XS 8 or 12 head, Dynamic Devices Oasis LM 8/96-Channel-Standard Vol and 96-Ch.-Low Vol head.
- 80 µL Clear Tips
- 96 Tip format
- Clear Polypropylene
- RNase-/DNase-free
- Nonpyrogenic
- With aerosol-resistant filters
- Sterile
- Compatibility: Tecan® Freedom Eva®, TeMo and Aquarius with MCA96 head, Zymark®/Caliper RapidPlate®, SciClone® and Zephyr® with HV96 head, Biotek® Precision™ and Precision XS 8 or 12 head, Dynamic Devices Oasis LM 8/96-Channel-Standard Vol, 96-Ch.-Low Vol head
$817.51 per case
Out of Stock
Product Number | EVF-100-R-S |
Qty./Pk | 960 / Pk |
Qty./Cs | 4800 / Cs |
Brand | Axygen® |
Series | EV |
Model | Freedom EVO |
Tip Feature | Standard |
Tip Shape | Round |
Tip | Standard |
Compatibility | Tecan® Freedom Evo®, TeMo and Aquarius with MCA96 head , Zymark®/Caliper RapidPlate®, SciClone® and Zephyr® with HV96 head , Biotek® Precision™ and Precision XS 8 or 12 head , Dynamic Devices Oasis LM 8/96-Channel-Standard Vol, 96-Ch.-Low Vol head |
Use With Model | Tecan |
Packaging | SBS Rack |
Packaging Configuration | Single Rack |
Packaging Format | 10 Racks/Pk, 5 Packs/Cs |
Tip Format | 96 Tips/Rack |
Pcs./Cs | 50 Racks/Case |
Maximum Volume/Well | 100 µL |
Application | Diagnostics |
Filter | Yes |
Filter Material | Polyethylene |
Sterile | Yes |
Autoclavable | No |
Product Material | Polypropylene |
Color | Clear |
- Quality Certificate - Lot No.12725000
- Quality Certificate - Lot No.12025000
- Quality Certificate - Lot No.10525000
- Quality Certificate - Lot No.10025000
- Quality Certificate - Lot No.08725000
- Quality Certificate - Lot No.08525000
- Quality Certificate - Lot No.08325000
- Quality Certificate - Lot No.05525000
- Quality Certificate - Lot No.03525000
- Quality Certificate - Lot No.03425000
- Quality Certificate - Lot No.03025000
- Quality Certificate - Lot No.02925000
- Quality Certificate - Lot No.02825000
- Quality Certificate - Lot No.20524000
- Quality Certificate - Lot No.18722000
- Quality Certificate - Lot No.09422000
- Quality Certificate - Lot No.09322000
- Quality Certificate - Lot No.09122000
- Quality Certificate - Lot No.08922000
- Quality Certificate - Lot No.08822000
- Quality Certificate - Lot No.08722000
- Quality Certificate - Lot No.08522000
- Quality Certificate - Lot No.08322000
- Quality Certificate - Lot No.08222000
- Quality Certificate - Lot No.08122000
- Quality Certificate - Lot No.07922000
- Quality Certificate - Lot No.07822000
- Quality Certificate - Lot No.07622000
- Quality Certificate - Lot No.07522000
- Quality Certificate - Lot No.07322000