Axygen® EASY PRESS Manual Compression Sealer for AxyMats
Product NumberIT-EP-R
(This is the suggested replacement for 3081.)
Axygen® EASY PRESS is a manual device which provides simple and effective application of Axymats and/or Impermamats to 24, 48, 96 or 384 well microplates, deep well plates, microtiter tube systems and PCR plates.The EASY PRESS can be quickly adjusted to handle any size plate of varying heights (384 PCR to 2mL deep well blocks) using the large thumbwheel.
- Suitable for deep well plates, PCR microplates in 96 and 384 formats
- Flexible-can be used with plates of various heights and types
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$2,967.31 per case
Added to Your Shopping Cart
Less than 10 in Stock
Details
| Product Number | IT-EP-R |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 1 / Cs |
| Brand | Axygen® |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.18926002
- Quality Certificate - Lot No.04226037
- Quality Certificate - Lot No.31725041
- Quality Certificate - Lot No.22525048
- Quality Certificate - Lot No.14925019
- Quality Certificate - Lot No.12025015
- Quality Certificate - Lot No.09025011
- Quality Certificate - Lot No.34524036
- Quality Certificate - Lot No.26224078
- Quality Certificate - Lot No.19724089
- Quality Certificate - Lot No.14324047
- Quality Certificate - Lot No.10124059
- Quality Certificate - Lot No.03324046
- Quality Certificate - Lot No.02924044
- Quality Certificate - Lot No.32023029
- Quality Certificate - Lot No.18723035
- Quality Certificate - Lot No.15223044
- Quality Certificate - Lot No.13723019
- Quality Certificate - Lot No.01723060
- Quality Certificate - Lot No.29922033
- Quality Certificate - Lot No.06422063
- Quality Certificate - Lot No.06422062
- Quality Certificate - Lot No.05622042
- Quality Certificate - Lot No.33220091
- Quality Certificate - Lot No.26820082
- Quality Certificate - Lot No.35117003
- Quality Certificate - Lot No.35117002
- Quality Certificate - Lot No.33917001
- Quality Certificate - Lot No.01917000
- Quality Certificate - Lot No.16215000