text.skipToContent text.skipToNavigation

PYREX® 20x150 mm Disposable Round Bottom Threaded Culture Tubes, With White Marking Spot, Without Caps, Bulk Pack

Product Number99447-20X

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines

Learn More
E-mail


These disposable 20x150mm PYREX® culture tubes have a round bottom, GPI 18-415 threads and come with a white marking spot. They are designed for both tissue culture and general bacteriological work. These tubes hold approximately 30 mL, are made from borosilicate glass, bulk-packed and are sold without caps. For disposable phenolic caps, see No. 99999.

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


4 510,17 kr per case

Out of Stock

Details
Product Number   99447-20X
Qty./Pk   250 / Pk  
Qty./Cs   500 / Cs  
Brand   PYREX®  
Tube Style   Culture  
Bottom Style   Round  
Top Style   Threaded  
Cap Style   No cap  
Thread Finish   18  
Graduations   No  
Capacity   30 mL (approx.)  
Feature   Disposable  
Sterile   No  
O.D.   20 mm (approx.)  
Height   150 mm (approx.)  
Neck O.D.   18 mm (approx.)  
Specifications Documents
Compatible Accessories
Corning® Cap, Phenolic, Rubber Liner

Corning® Cap, Phenolic, Rubber Liner

corningCapPhenolicRubberLiner

Out of Stock

From 0,00 $