text.skipToContent text.skipToNavigation

PYREX® Disposable Culture Tube, Rimless, Dispenser Pack, and Bulk Pack

E-mail

These one-use culture tubes are packaged for your convenience in easy-to-open, easy-to-use packs. The three small sizes come in a dispenser arrangement, and the larger sizes are bulk-packed. Made of borosilicate glass to reduce pH changes and contaminants potentially leached from soda-lime glass.


Products

Product Number Product Name パック入数 ケース入数 ブランド Unit Size
99445-10 PYREX®ディスポーザブルガラス試験管4.0ml   250 / パック     1000 / ケース     PYREX®   N/A per case
99445-12 PYREX® 12x75 mm Disposable Rimless Culture Tubes, Bulk Pack N/A per case
99445-13 PYREX® 13x100 mm Disposable Rimless Culture Tubes, Bulk Pack N/A per case
99445-16 PYREX® 16x100 mm Disposable Rimless Culture Tubes, Bulk Pack N/A per case
99445-16X PYREX® 16x125 mm Disposable Rimless Culture Tubes, Bulk Pack N/A per case
99445-16XX PYREX® 16x150 mm Disposable Rimless Culture Tubes, Bulk Pack N/A per case
99445-18 PYREX® 18x150 mm Disposable Rimless Culture Tubes, Bulk Pack N/A per case
99445-20 PYREX® 20x150 mm Disposable Rimless Culture Tubes, Bulk Pack N/A per case