text.skipToContent text.skipToNavigation

PYREX® 10 mL Shorty Disposable Glass Serological Pipets, TD, Multi-Pack, Sterile, Plugged

Product Number7078B-10

E-mail


These sterile disposable shorty 10 mL PYREX® serological pipets are calibrated (TD) with blow-out and have tooled tops. They are ideal for use in confined areas such as hoods. Negative graduations on each pipet make it applicable for both serological and measuring procedures. Packaged in plastic bags so several can be removed without contaminating the entire pack. I.S.O. color-coding is printed directly on the tear strip.


$863.63 per case

Out of Stock

Details
Product Number   7078B-10
Qty./Pk   200 / Pk  
Qty./Cs   400 / Cs  
Brand   PYREX®  
Capacity   10 mL  
Pipet Style   Serological  
Tip Shape   Round  
Feature   Disposable  
Graduation Interval   0.2 mL  
Negative Graduation   2 mL  
Packaging   Multi-pack  
Length   215 mm (approx.)  
Specifications Documents