![](https://test-portal.corning.com/cornservice/sessionRefresh.png)
Falcon® Pipet Controller with two 0.2 µm and two 0.45 µm Filters, 2-Position Charging Stand, Universal Power Supply, Battery (Set of 3)
Product Number357469
![](https://www.corning.com/media/worldwide/global/images/leaf.png/jcr:content/renditions/original)
Learn More
![Falcon® Pipet Controller with two 0.2 µm and two 0.45 µm Filters, 2-Position Charging Stand, Universal Power Supply, Battery (Set of 3)](https://www.corning.com/catalog/cls/products/f/falconPipetController/357469/images/357469_A.jpg/_jcr_content/renditions/product.zoom.1200.jpg)
![Falcon® Pipet Controller with two 0.2 µm and two 0.45 µm Filters, 2-Position Charging Stand, Universal Power Supply, Battery (Set of 3)](https://www.corning.com/catalog/cls/products/f/falconPipetController/357469/images/357469_B.jpg/_jcr_content/renditions/product.zoom.1200.jpg)
![Falcon® Pipet Controller with two 0.2 µm and two 0.45 µm Filters, 2-Position Charging Stand, Universal Power Supply, Battery (Set of 3)](https://www.corning.com/catalog/cls/products/f/falconPipetController/357469/images/357469_C.jpg/_jcr_content/renditions/product.zoom.1200.jpg)
![Falcon® Pipet Controller with two 0.2 µm and two 0.45 µm Filters, 2-Position Charging Stand, Universal Power Supply, Battery (Set of 3)](https://www.corning.com/catalog/cls/products/f/falconPipetController/357469/images/357469_D.jpg/_jcr_content/renditions/product.zoom.1200.jpg)
(This is suggested replacement for 357470 and 357471.)
The light, ergonomic, motorized pipet controller
Designed for use with glass and plastic serological pipets from 0.5 to 100 mL volume ranges. Conveniently positioned switches change operating modes and speeds quickly to handle different liquid volumes and viscosities. Aspirating and dispensing speed is controlled through the finger triggers. When fully charged, the batteries enable up to 8 hours of continuous use. The large LCD display clearly indicates battery status, pipetting mode and speed.
The Falcon Pipet Controller is supplied with:
- Two-position charging stand
- Universal battery charger,
- Three batteries
- Two 0.2 µm and two 0.45 µm hydrophobic polytetrafluoroethylene(PTFE) filters
Additional filters are available as standard accessories. The filters, pipet holder and nosepiece are autoclavable.
Features
- Ergonomic design for exceptional comfort
- LCD display for continuous visualization of speed, modes and battery status
- Easy access to the battery compartment
- Easy maintenance
![](https://www.corning.com/media/worldwide/global/images/leaf.png/jcr:content/renditions/original)
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$426.18 per case
Out of Stock
Product Number | 357469 |
Qty./Pk | 1 / Pk |
Qty./Cs | 1 / Cs |
Brand | Falcon® |
Pipet Style | Serological |
Compatibility | Glass and plastic serological pipets from 0.5 to 100 mL |
![Falcon® Pipet Controller Hydrophobic PTFE 0.2 µm Filter (Set of 5) Falcon® Pipet Controller Hydrophobic PTFE 0.2 µm Filter (Set of 5)](https://www.corning.com/catalog/cls/products/f/falconPipetControllerAccessories/357472/images/357372-357473_A.jpg/_jcr_content/renditions/product.small.120.90.jpg)
Falcon® Pipet Controller Hydrophobic PTFE 0.2 µm Filter (Set of 5)
357472Out of Stock
![Falcon® Pipet Controller Hydrophobic PTFE 0.45 µm Filter (Set of 5) Falcon® Pipet Controller Hydrophobic PTFE 0.45 µm Filter (Set of 5)](https://www.corning.com/catalog/cls/products/f/falconPipetControllerAccessories/357472/images/357372-357473_A.jpg/_jcr_content/renditions/product.small.120.90.jpg)
Falcon® Pipet Controller Hydrophobic PTFE 0.45 µm Filter (Set of 5)
357473Out of Stock