text.skipToContent text.skipToNavigation

Corning® Erlenmeyer Flasks, PP

E-mail

Translucent polypropylene flasks are manufactured with blue graduations for reference. The flasks have a screw neck and are supplied with a blue PP cap.

Choose your specification

Add to cart View Product

Products

Product Number Product Name Qty./Pk Qty./Cs Brand Unit Size
4985P-125 Corning® 125 mL Reusable Plastic Narrow Mouth Erlenmeyer Flask, Polypropylene with GL-45 PP Screw Cap   1 / Pk     6 / Cs     Corning®   N/A per case
4985P-1L Corning® 1L Reusable Plastic Narrow Mouth Erlenmeyer Flask, Polypropylene with GL-45 PP Screw Cap   1 / Pk     4 / Cs     Corning®   N/A per case
4985P-250 Corning® 250 mL Reusable Plastic Narrow Mouth Erlenmeyer Flask, Polypropylene with GL-45 PP Screw Cap   1 / Pk     6 / Cs     Corning®   N/A per case
4985P-500 Corning® 500 mL Reusable Plastic Narrow Mouth Erlenmeyer Flask, Polypropylene with GL-45 PP Screw Cap   1 / Pk     6 / Cs     Corning®   N/A per case
4985P-75 Corning® 75 mL Reusable Plastic Narrow Mouth Erlenmeyer Flask, Polypropylene with GL-45 PP Screw Cap   1 / Pk     6 / Cs     Corning®   N/A per case