text.skipToContent text.skipToNavigation

Corning® PETG Erlenmeyer Flasks

电子邮件

Corning baffled and plain Erlenmeyer and Fernbach culture flasks are ideal for shaker culture applications and storage. Replacement caps available for 2L, 3L, and 5L flask sizes.

  • Polyethylene terephthalate glycol-modified (PETG) construction: USP Class VI material provides excellent optical clarity and mechanical strength
  • Sizes range from 2L to 5L
  • Baffled or plain bottom options in every size
  • Molded-in graduations for accuracy (±5%)
  • Vent cap for continuous gas exchange while ensuring sterility and preventing leakage
  • Individually packaged
  • Sterility Assurance Level (SAL) of 10⁻⁶
  • RNase-/DNase-free
  • Nonpyrogenic

选择规格

Graduation Interval
加入购物车 查看产品

产品

产品编号 产品名称 Qty./Pk Qty./Cs Brand 规格
431280 Corning® 2 L PETG Erlenmeyer Flask with Vent Cap   1 / Pk     6 / Cs     Corning®   N/A per case
431281 Corning® 2 L Baffled PETG Erlenmeyer Flask with Vent Cap N/A per case
联系客户服务部
431282 Corning® 3 L PETG Erlenmeyer (Fernbach Design) Flask with Vent Cap N/A per case
联系客户服务部
431283 Corning® 3L Baffled PETG Erlenmeyer Flask with Vent Cap N/A per case
联系客户服务部
431284 Corning® 5 L PETG Erlenmeyer Flask with Vent Cap N/A per case
联系客户服务部
431285 Corning® 5 L Baffled PETG Erlenmeyer Flask with Vent Cap N/A per case
联系客户服务部