- 聚丙烯 (PP) 或聚苯乙烯 (PS) 自立式试管
- 灭菌或非灭菌
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
| Product Number | Product Name | 数量/包 | 数量/箱 | 品牌 | Unit Size | |
|---|---|---|---|---|---|---|
| FLY35-02 | Corning® Gosselin™ 平底试管,35 mL,PS,500/箱 | 500 /包 | 500 /箱 | Corning® | per case | |
| FLY50-01 | Corning® Gosselin™ 平底试管,50 mL,PS,400/箱 | 400 /包 | 400 /箱 | Corning® | per case | |
| FP15-02 | Corning® Gosselin™ 自立式试管,15 mL,PS,平底,250/袋,1000/箱 | 250 /包 | 1000 /箱 | Corning® | per case | |
| TP10-01 | Corning® Gosselin™ 自立式试管,10 mL,PP,平底,红色盖,灭菌,250/袋,1000/箱 | 250 /包 | 1000 /箱 | Corning® | per case | |
| TP10-02 | Corning® Gosselin™ 自立式试管,10 mL,PP,圆底,250/袋,1000/箱 | 250 /包 | 1000 /箱 | Corning® | per case | |
| TP10-03 | Corning® Gosselin™ Self Standing Tube, 10 mL, PP, Flat Base, White Cap, 250/Bag, 1000/Case | per case | ||||
| TP5-14 | Corning® Gosselin™ Self Standing Tube, 7 mL, PP, Flat Base, White Cap, Sterile, 400/Bag, 1600/Case | per case | ||||
| TP5-15 | Corning® Gosselin™ Self Standing Tube, 7 mL, PP, Flat Base, White Cap, 400/Bag, 1600/Case | per case | ||||
| TP5-16 | Corning® Gosselin™ Self Standing Tube, 7 mL, PP, Flat Base, Red Cap, Sterile, 400/Bag, 1600/Case | per case |