text.skipToContent text.skipToNavigation

Corning® BioCoat® Poly-D-Lysine Culture Dishes

E-mail

Poly-D-Lysine (PDL) and Poly-L-Lysine (PLL) are synthetic compounds that enhance cell adhesion and protein absorption by altering surface charges on the culture substrate. In addition to promoting cell adhesion, poly-lysine surface treatments support neurite outgrowth and improve the survival of many central nervous system (CNS) primary cells in culture. As PDL and PLL are synthetic molecules, they do not stimulate biological activity in the cells cultured on them, and they do not introduce impurities carried by natural polymers.

Applications include:

  • Attachment and spreading of a variety of cell types
  • Cell differentiation and neurite outgrowth
  • Attachment of fastidious transfected cell lines
  • Support survival of primary neurons in culture
  • Serum-free or reduced-serum culture

Source

  • PDL, synthetic (MW 75-150 kD)
  • PLL, synthetic (MW 30-70 kD)

Quality Control

  • Tested for ability to promote firm attachment of RCG cells
  • Tested and found negative for bacteria and fungi

Storage

  • 2°C to 8°C under dry conditions.


Products

Product Number Product Name Qty./Pk Qty./Cs Brand Price Unit Size
354468 Corning® BioCoat® Poly-D-Lysine 60 mm TC-treated Culture Dishes, 20/Pack, 20/Case   20 / Pk     20 / Cs     Corning®   $141.85 per case
354469 Corning® BioCoat® Poly-D-Lysine 100 mm TC-treated Culture Dishes, 10Pack, 10/Case   10 / Pk     10 / Cs     Corning®   $116.86 per case
354550 Corning® BioCoat® Poly-D-Lysine 150 mm TC-treated Gridded Culture Dishes, 5/Pack, 5/Case   5 / Pk     5 / Cs     Corning®   $141.85 per case
356468 Corning® BioCoat® Poly-D-Lysine 60 mm Culture Dishes, 20/Pack, 100/Case   20 / Pk     100 / Cs     Corning®   N/A per case
Contact Customer Service
356469 Corning® BioCoat® Poly-D-Lysine 100 mm TC-treated Culture Dishes, 10/Pack, 40/Case   10 / Pk     40 / Cs     Corning®   N/A per case
Contact Customer Service