- 四种规格:150 mL、250 mL、500 mL和1L,瓶颈尺寸为45 mm。
- 漏斗采用低液体滞留设计。
- 过滤器漏斗上有印刷标记,便于识别产品。
- 倾斜的软管接头更易于连接真空管路。
- 接液瓶侧壁为易握式,便于操作。
- 可提供额外的塑料储液瓶。
- 预过滤器需单独订购。
- 独立包装。
- 无菌。
- 无热原。
- 接液瓶盖无菌,采用独立包装。
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
| Product Number | Product Name | Qty./Pk | Qty./Cs | Brand | Price | Unit Size | |
|---|---|---|---|---|---|---|---|
| 430186 | Corning® 1000 mL Vacuum Filter/Storage Bottle System, 0.22 µm Pore 54.5cm² CN Membrane, Sterile, 12/Case | 1 / Pk | 12 / Cs | Corning® | $379.47 | per case | |
| 430515 | Corning® 1000 mL Vacuum Filter/Storage Bottle System, 0.2 µm Pore 54.5cm² Nylon Membrane, Sterile, 12/Case | 1 / Pk | 12 / Cs | Corning® | N/A | per case | |
| 430516 | Corning® 1000 mL真空过滤器/储液瓶系统,0.45 µm孔径54.5cm² CA滤膜,无菌,12/箱 | N/A | per case | ||||
| 430517 | Corning® 1000 mL真空过滤器/储液瓶系统,0.22 µm孔径54.5cm² CA滤膜,无菌,12/箱 | N/A | per case | ||||
| 430756 | Corning® 250 mL真空过滤器/储液瓶系统,0.22 µm孔径19.6cm² CN滤膜,无菌,12/箱 | N/A | per case | ||||
| 430758 | Corning® 500 mL真空过滤器/储液瓶系统,0.22 µm孔径33.2cm² CN滤膜,无菌,12/箱 | N/A | per case | ||||
| 430767 | Corning® 250 mL真空过滤器/储液瓶系统,0.22 µm孔径19.6cm² CA滤膜,无菌,12/箱 | N/A | per case | ||||
| 430768 | Corning® 250 mL真空过滤器/储液瓶系统,0.45 µm孔径19.6cm² CA滤膜,无菌,12/箱 | N/A | per case | ||||
| 430769 | Corning® 500 mL真空过滤器/储液瓶系统,0.22 µm孔径33.2cm² CA滤膜,无菌,12/箱 | N/A | per case | ||||
| 430770 | Corning® 500 mL Vacuum Filter/Storage Bottle System, 0.45 µm Pore 33.2cm² CA Membrane, Sterile, 12/Case | 1 / Pk | 12 / Cs | Corning® | $260.64 | per case | |
| 430771 | Corning® 250 mL真空过滤器/储液瓶系统,0.2 µm孔径19.6cm² NY滤膜,无菌,12/箱 | N/A | per case | ||||
| 430773 | Corning® 500 mL真空过滤器/储液瓶系统,0.2 µm孔径33.2cm²尼龙滤膜,无菌,12/箱 | N/A | per case | ||||
| 431096 | Corning® 250 mL Vacuum Filter/Storage Bottle System, 0.22 µm Pore 19.6cm² PES Membrane, Sterile, 12/Case | 1 / Pk | 12 / Cs | Corning® | N/A | per case | |
| 431097 | Corning® 500 mL真空过滤器/储液瓶系统,0.22 µm孔径33.2cm² PES滤膜,无菌,12/箱 | N/A | per case | ||||
| 431098 | Corning® 1000 mL真空过滤器/储液瓶系统,0.22 µm孔径54.5cm² PES滤膜,无菌,12/箱 | N/A | per case | ||||
| 431153 | Corning® 150 mL真空过滤器/储液瓶系统,0.22 µm孔径13.6cm² PES滤膜,无菌,12/箱 | N/A | per case | ||||
| 431154 | Corning® 150 mL真空过滤器/储液瓶系统,0.22 µm孔径13.6cm² CA滤膜,无菌,12/箱 | N/A | per case | ||||
| 431155 | Corning® 150 mL真空过滤器/储液瓶系统,0.45 µm孔径13.6cm² CA滤膜,无菌,12/箱 | N/A | per case | ||||
| 431205 | Corning® 1000 mL真空过滤器/储液瓶系统,0.22 µm孔径54.5cm² CA滤膜,无菌,12/箱 | N/A | per case | ||||
| 431206 | Corning® 1000 mL真空过滤器/储液瓶系统,0.45 µm孔径54.5cm² CA滤膜,无菌,12/箱 | N/A | per case | ||||
| 431474 | Corning® 1000 mL真空过滤器/储液瓶系统,0.1 µm孔径54.5cm² PES滤膜,无菌,12/箱 | N/A | per case | ||||
| 431475 | Corning® 500 mL真空过滤器/储液瓶系统,0.1 µm孔径33.2cm² PES滤膜,无菌,12/箱 | N/A | per case |