text.skipToContent text.skipToNavigation

Corning® Synthemax® II-SC Substrate, 10 mg Vial

产品编号3535

康宁 EcoChoice™ 产品的生产、包装和/或分销均遵循美国政府联邦贸易委员会(FTC)的环保准则。

了解更多。
电子邮件

(This is the suggested replacement for 354238, 3976XX1, 3972XX1, 3973XX1, 3978XX1, 3977XX1, 3983XX1, 3877, 3984, 3979XX1, 3876XX1, and 3979)



The Corning Synthemax® II-SC Substrate is an easy-to-use, self-coating material for creating a unique synthetic surface that mimics the natural cell environment. This surface supports the adhesion and expansion of stem cells in their undifferentiated state and directed differentiation into specialized cell types.

  • Easy to use
  • Able to coat plastic and glass surfaces
  • Lot traceable
  • Irradiated
  • Quality tested for lot-to-lot consistency
  • Store at -20°C


One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


This product is non-returnable. If you have any questions, please contact us immediately.


库存少于 10

详情
产品编号   3535
Qty./Pk   1 / Pk  
Qty./Cs   1 / Cs  
Brand   Corning®  
Size   10 mg  
产品规格文件