text.skipToContent text.skipToNavigation

Corning® BioCoat® Poly-D-Lysine Plates

电子邮件

Poly-D-Lysine (PDL) and Poly-L-Lysine (PLL) are synthetic compounds that enhance cell adhesion and protein absorption by altering surface charges on the culture substrate. In addition to promoting cell adhesion, poly-lysine surface treatments support neurite outgrowth and improve the survival of many central nervous system (CNS) primary cells in culture. As PDL and PLL are synthetic molecules, they do not stimulate biological activity in the cells cultured on them, and they do not introduce impurities carried by natural polymers.

Applications include:

  • Attachment and spreading of a variety of cell types
  • Cell differentiation and neurite outgrowth
  • Attachment of fastidious transfected cell lines
  • Support survival of primary neurons in culture
  • Serum-free or reduced-serum culture

Source

  • PDL, synthetic (MW 75-150 kD)
  • PLL, synthetic (MW 30-70 kD)

Quality Control

  • Tested for ability to promote firm attachment of RCG cells
  • Tested and found negative for bacteria and fungi

Storage

  • 4°C to 30°C under dry conditions.

  • 产品

    产品编号 产品名称 数量/包 数量/箱 品牌 规格
    354413 Corning® BioCoat® Poly-D-Lysine 6-well Clear Flat Bottom TC-treated Multiwell Plate, with Lid, 5/Case   5 /包     5 /箱     Corning®   N/A per case
    354414 Corning® BioCoat® Poly-D-Lysine 24-well Clear Flat Bottom TC-treated Multiwell Plate, with Lid, 5/Case   5 /包     5 /箱     Corning®   N/A per case
    354470 Corning® BioCoat® Poly-D-Lysine 12-well Clear Flat Bottom TC-treated Multiwell Plate, with Lid, 5/Case   5 /包     5 /箱     Corning®   N/A per case
    354509 Corning® BioCoat® Poly-D-Lysine 48-well Clear Flat Bottom TC-treated Multiwell Plate, with Lid, 5/Case   5 /包     5 /箱     Corning®   N/A per case
    356413 Corning® BioCoat® Poly-D-Lysine 6-well Clear Flat Bottom TC-treated Multiwell Plate, with Lid, 5/Pack, 50/Case   5 /包     50 /箱     Corning®   N/A per case
    356414 Corning® BioCoat® Poly-D-Lysine 24-well Clear Flat Bottom TC-treated Multiwell Plate, with Lid, 5/Pack, 50/Case N/A per case
    356470 Corning® BioCoat® Poly-D-Lysine 12-well Clear Flat Bottom TC-treated Multiwell Plate, with Lid, 5/Pack, 50/Case N/A per case
    356509 Corning® BioCoat® Poly-D-Lysine 48-well Clear Flat Bottom TC-treated Multiwell Plate, with Lid, 5/Pack, 50/Case   5 /包     50 /箱     Corning®   N/A per case