text.skipToContent text.skipToNavigation

Corning® BioCoat® Gelatin 6-well Clear Flat Bottom TC-treated Multiwell Plate, with Lid, 5/Case

产品编号354652

电子邮件
Corning® BioCoat™ Gelatin 6-well Clear Multiwell Plate is comprised of clear TC-treated polystyrene with a uniform application of gelatin. Flat bottom, 5/case
Support your laboratory's sustainability objectives with selected Corning EcoChoice™ products. Look for the EcoChoice leaf to identify products with specified environmental attributes such as recycled content, use of renewable energy, process intensification, or source reduction.

了解更多。

生产该产品的一个或多个工厂,通过购买未捆绑的能源属性证书(EACs),100%覆盖可再生能源。


详情
产品编号   354652
数量/包   5 /包  
数量/箱   5 /箱  
品牌   Corning®  
细胞生长面积   9.6 cm²  
储存   4°- 30°C  
表面包被   明胶  
产品规格文件